IESNA:LM-63-2002
[TEST]P1643412
[TESTLAB]INNOVATION CENTER(G2)
[ISSUEDATE]10/21/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G2-2209-782-37)
[MANUFAC] COOPER LIGHTING SOLUTIONS - STREETWORKS
[LUMCAT]VAL-T-SA1B-727-U-SLR
[LUMINAIRE] VALET TUNNEL 16 LED ARRAYS 1SQUARE 34W 70CRI 2700K FIXTURE w/ 90° Spill Light Eliminator LEFT OPTIC
[LAMP] (16) 2700K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 0.28A 34.1W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]2700K
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Ceiling, Pendant, Wall
[_LIFETIME_TM21_2011] 102000
[_LIFETIME PERCENTAGE] L70(17000)
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]3950.5
TILT=NONE
16 -1 1 37 43 1 1 0.5000 0.5000 0.0000
1.000 1 34.1
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 2 5 15 25 35 45 55 65 75 85 90 95 105 115 125 135 145 155 165 175 180 185 195 
 205 215 225 235 245 255 265 270 275 285 295 305 315 325 335 345 355 358 360 
492.6 535.2 580.5 624.0 667.5 700.8 731.9 754.3 773.9 790.5 811.1 836.2 864.3 893.0 932.9 
991.2 1061.6 1149.8 1293.1 1543.3 1887.2 2216.6 2497.9 2721.5 2696.7 2532.1 2301.5 1996.6 1501.0 1057.7 
786.0 523.1 288.6 91.3 20.9 0.0 0.0 
492.6 533.1 577.2 619.8 658.8 692.6 721.3 744.6 762.7 778.1 800.8 829.2 857.9 890.6 930.4 
987.6 1056.2 1138.4 1261.6 1485.3 1803.5 2088.7 2266.4 2379.4 2327.8 2142.5 1903.5 1607.0 1172.8 765.8 
541.8 350.8 178.6 56.8 13.3 0.0 0.0 
492.6 530.0 569.9 608.6 644.6 677.2 703.8 726.5 744.3 761.8 787.2 818.0 849.5 881.5 919.0 
970.6 1033.2 1105.4 1209.4 1383.4 1646.3 1901.7 1970.6 1965.4 1838.8 1620.9 1350.8 1066.4 733.7 401.9 
251.1 139.6 69.8 31.1 5.7 0.0 0.0 
492.6 519.8 545.5 571.1 595.6 618.0 638.8 655.8 667.5 680.8 700.5 730.4 762.1 787.5 807.2 
830.1 861.2 894.2 923.5 948.6 965.5 965.2 866.1 699.6 429.4 298.0 228.5 181.0 145.7 115.4 91.3 67.7 
44.4 26.0 5.7 0.0 0.0 
492.6 513.4 528.5 543.6 559.4 575.1 588.1 595.3 596.8 596.2 596.2 601.7 611.0 603.8 572.3 
524.9 470.2 416.1 370.5 342.7 328.2 321.8 312.8 340.3 337.5 317.0 262.6 183.1 138.7 107.0 87.0 
67.7 45.6 24.5 6.3 0.0 0.0 
492.6 506.2 510.1 517.0 528.5 536.4 536.1 526.7 505.9 476.9 447.2 422.5 404.0 398.3 390.1 
369.6 341.8 317.3 304.3 304.6 308.2 308.8 306.4 293.1 269.6 256.0 256.6 222.1 185.5 142.6 102.1 74.6 
51.4 29.3 9.7 0.0 0.0 
492.6 498.6 494.7 493.8 501.9 506.5 497.4 472.3 441.8 415.2 395.9 385.0 378.9 373.8 365.7 
352.4 331.5 308.2 287.4 270.8 260.8 263.5 274.1 280.4 279.5 264.7 239.6 217.6 195.5 169.8 142.3 106.1 77.4 
49.9 19.0 0.0 0.0 
492.6 489.9 477.2 468.4 470.8 477.8 472.3 457.5 442.1 433.3 422.8 409.2 392.2 375.3 358.1 
340.0 321.2 301.9 282.9 265.9 252.9 240.8 231.5 229.4 233.3 240.2 235.4 209.1 188.0 168.6 146.0 123.0 88.5 63.5 
33.8 0.3 0.0 
492.6 479.9 459.9 442.7 436.7 448.8 468.1 476.6 472.0 463.3 448.5 429.4 407.1 383.2 359.0 
337.2 316.7 296.8 278.6 265.6 258.7 258.7 255.4 245.7 229.4 214.3 201.0 188.6 176.5 155.9 135.4 115.1 88.8 59.2 
43.2 13.3 0.0 
492.6 472.9 448.1 425.2 412.8 423.4 461.7 495.9 498.6 484.1 466.0 444.5 419.1 393.1 365.3 
340.0 317.6 296.1 281.0 270.5 263.5 259.9 259.9 260.5 252.3 240.5 221.8 205.2 181.3 159.6 139.6 118.5 97.0 75.5 
52.0 19.6 0.0 
492.6 466.0 436.4 411.3 398.0 408.3 442.1 477.2 494.1 484.7 465.4 444.2 419.1 392.2 367.5 
343.9 322.1 304.9 291.3 281.9 274.4 270.2 268.0 269.9 267.7 257.5 239.9 221.5 198.5 176.5 152.6 127.5 99.4 
69.5 37.8 17.5 0.0 
492.6 461.7 431.5 404.9 393.8 404.6 428.5 458.1 474.1 469.9 453.3 433.3 411.9 388.6 366.9 
346.0 327.9 312.8 299.8 290.7 284.4 280.1 277.4 278.9 276.5 265.3 246.9 226.6 202.5 178.6 153.5 127.8 98.5 
66.2 33.8 14.2 0.0 
492.6 455.7 424.0 399.8 390.1 401.0 421.6 441.2 452.1 449.7 435.5 417.6 398.9 380.5 362.6 
345.4 330.3 317.3 306.4 298.9 293.4 289.5 287.7 289.2 285.9 274.7 255.7 234.5 209.7 185.5 159.6 132.4 101.2 
69.8 35.7 15.4 0.0 
492.6 453.9 419.7 396.8 391.0 402.8 419.1 431.5 435.8 429.7 415.8 398.3 381.7 368.1 356.9 
346.0 336.0 326.1 317.6 311.6 308.5 308.2 309.1 307.9 301.3 288.3 271.1 246.0 220.3 195.5 166.5 142.6 
112.1 77.1 42.6 21.2 0.0 
492.6 448.8 413.7 394.1 393.1 406.4 420.6 428.8 429.1 422.5 409.5 393.5 378.0 364.1 354.2 
346.0 334.5 326.1 319.1 314.3 312.2 313.4 313.4 310.0 301.9 288.9 272.6 252.0 225.4 195.5 168.0 139.9 
106.7 66.5 39.9 11.8 0.0 
492.6 448.1 412.2 393.5 396.5 411.0 424.3 430.3 429.7 422.8 410.1 396.2 383.2 369.9 357.8 
346.9 333.6 324.3 316.1 309.7 307.6 310.3 310.0 306.1 295.2 281.3 265.0 245.7 221.5 191.3 158.6 122.4 
93.1 66.2 34.1 3.6 0.0 
492.6 443.3 408.6 392.8 398.3 412.8 426.1 431.8 431.2 424.0 412.2 400.4 385.3 373.2 360.8 
347.8 334.5 324.9 316.1 309.4 306.4 309.1 307.9 302.5 289.5 275.0 258.4 238.7 214.9 184.9 147.2 116.3 
89.1 62.6 29.6 0.0 0.0 
492.6 441.5 406.1 390.1 395.9 411.9 425.2 431.8 431.2 424.0 411.6 396.8 382.0 369.0 358.1 
346.0 333.3 324.3 317.3 312.8 311.9 314.6 313.4 308.8 298.9 285.9 269.6 249.0 224.2 187.7 159.9 126.6 
93.7 58.9 28.1 0.0 0.0 
492.6 441.5 406.4 389.8 394.7 411.6 426.4 434.9 435.5 427.6 413.7 397.1 382.0 369.6 359.3 
349.0 338.5 330.6 325.2 321.2 320.0 320.3 318.5 316.1 309.7 298.9 281.6 260.5 230.3 198.5 169.2 140.5 
104.6 60.1 29.9 1.8 0.0 
492.6 443.6 409.2 390.7 393.8 412.5 432.1 444.8 446.6 437.6 421.3 404.0 388.9 375.0 364.4 
353.6 343.0 333.9 326.4 321.2 318.2 315.8 316.1 315.2 309.7 298.6 282.5 260.2 227.5 201.9 173.2 143.2 
105.2 65.6 26.9 2.7 0.0 
492.6 443.6 411.0 393.5 395.6 419.4 450.3 471.4 475.0 462.7 441.8 421.3 400.7 382.9 366.6 
350.8 338.2 327.3 317.3 310.7 305.5 302.2 300.4 301.0 298.9 289.8 274.7 250.8 223.0 198.5 171.6 142.3 
102.1 65.0 24.5 3.9 0.0 
492.6 445.7 414.6 396.2 398.0 424.6 463.3 487.7 485.6 467.5 444.5 421.6 400.4 379.9 362.3 
346.0 332.4 320.9 310.7 303.1 298.0 294.3 292.8 293.4 292.2 282.9 268.6 244.5 218.8 195.8 168.3 137.8 96.4 
61.0 21.2 4.2 0.0 
492.6 450.6 419.1 399.8 401.6 433.9 474.7 495.6 485.9 465.1 442.4 419.7 397.4 376.2 358.1 
341.2 326.4 314.6 304.9 297.4 293.1 289.5 288.3 288.9 286.8 277.4 263.8 241.5 216.1 199.4 168.3 140.5 101.8 
64.7 26.9 5.1 0.0 
492.6 453.9 426.7 410.7 418.2 451.5 481.4 482.3 466.6 448.1 429.7 410.4 389.2 368.7 350.2 
334.2 319.4 308.2 300.4 294.6 290.4 288.6 288.9 287.1 277.7 264.1 246.0 223.6 198.2 175.6 154.7 129.9 99.1 
70.7 36.9 6.0 0.0 
492.6 462.0 438.5 425.5 433.0 448.8 455.7 451.2 440.3 427.6 412.8 396.5 379.6 362.6 350.2 
338.8 327.6 315.5 304.0 296.4 292.8 290.1 281.6 268.6 252.9 239.3 227.9 219.4 201.6 175.9 148.1 126.6 98.8 
62.6 34.4 6.6 0.0 
492.6 472.3 454.2 445.4 450.0 447.8 436.4 422.2 412.8 401.3 389.8 378.6 371.7 363.8 354.5 
345.7 336.3 326.7 315.2 300.1 285.3 272.6 263.2 264.1 272.3 276.8 267.4 246.0 222.4 195.8 158.6 130.8 100.9 
69.5 36.6 6.3 0.0 
492.6 482.3 470.5 466.9 469.3 460.8 444.2 420.0 397.7 379.6 369.3 366.9 366.6 366.9 365.7 
356.3 341.8 327.6 315.2 306.1 303.4 309.4 316.7 317.0 303.1 278.3 253.2 227.9 202.8 178.3 151.4 113.0 
87.0 59.2 28.1 6.3 0.0 
492.6 492.6 489.2 490.2 494.4 491.4 480.5 463.9 441.2 416.4 394.7 379.6 375.9 377.4 372.3 
358.4 340.9 328.5 329.1 340.0 345.4 341.8 329.7 305.5 277.1 260.2 252.3 223.6 185.8 150.5 117.2 86.7 
63.8 45.3 24.8 7.9 0.0 
492.6 503.8 511.0 518.6 530.9 540.9 546.4 549.1 547.6 543.6 540.9 541.8 539.4 527.0 495.0 
453.9 412.2 381.7 362.6 350.5 346.6 343.6 334.5 347.5 338.2 307.0 230.9 185.5 150.2 123.6 104.0 
83.7 63.8 42.3 26.6 8.8 0.0 
492.6 510.7 529.1 549.1 571.4 594.1 614.4 634.9 651.2 667.5 689.3 717.7 747.9 775.4 796.9 
817.7 846.7 874.5 897.8 915.6 929.2 911.1 781.5 557.5 363.5 280.1 224.5 186.1 155.0 127.8 103.0 82.2 
64.1 48.0 28.7 10.6 0.0 
492.6 519.2 550.9 584.7 615.3 647.6 674.5 704.7 732.2 756.7 784.8 821.1 860.9 897.5 938.0 
996.9 1066.4 1147.1 1268.6 1489.8 1781.4 1976.9 2030.1 1952.8 1748.8 1476.8 1187.6 947.7 718.9 456.3 
270.5 153.2 82.5 47.4 27.5 10.6 0.0 
492.6 530.0 568.1 607.7 645.5 677.8 711.4 741.6 773.3 798.1 824.4 858.5 895.7 927.1 967.6 
1024.7 1095.1 1183.7 1333.3 1616.7 1980.3 2338.0 2646.6 2780.8 2677.7 2457.1 2194.5 1914.7 1595.3 1202.4 
861.8 552.1 299.8 127.8 49.3 14.2 0.0 
492.6 530.3 575.1 621.3 662.4 698.1 731.3 762.7 790.5 813.2 834.0 854.6 872.4 891.8 919.3 
961.9 1018.4 1115.7 1294.3 1577.4 1931.6 2386.1 2944.8 3491.5 3523.2 3217.4 2927.3 2635.7 2242.6 1782.9 
1335.1 874.8 493.2 207.9 81.0 24.5 0.0 
492.6 541.8 597.4 653.9 704.1 742.5 767.3 783.3 789.0 782.4 766.1 745.8 725.3 715.9 728.3 
788.4 919.3 1042.6 1163.4 1305.2 1474.7 1701.6 2021.0 2748.4 3357.0 3151.8 2765.3 2537.2 2303.9 1990.8 
1670.2 1273.4 854.9 450.9 174.7 33.8 0.0 
492.6 550.6 615.3 679.6 734.9 769.7 780.9 770.3 742.8 709.2 674.2 641.9 622.5 631.9 715.0 
893.0 1048.3 1194.0 1336.9 1498.0 1658.1 1834.6 2089.3 2492.5 2982.0 3106.8 2866.0 2611.2 2365.2 1994.2 
1578.9 1166.8 788.4 385.0 202.2 52.3 0.0 
492.6 548.8 618.6 696.5 754.0 782.4 776.0 748.8 711.7 666.9 623.4 592.9 578.4 612.5 763.9 
966.1 1180.4 1375.9 1612.5 1909.2 2214.8 2551.4 2983.5 3538.3 4051.8 4237.0 4071.7 3777.7 3364.9 
2843.0 2250.4 1643.9 908.4 561.5 275.3 28.7 0.0 
492.6 552.7 625.2 698.4 763.0 788.4 775.7 738.9 693.2 645.2 603.8 574.5 565.4 618.3 786.6 
1045.9 1283.4 1509.1 1797.7 2173.1 2609.7 3035.5 3561.3 4161.2 4756.5 4822.1 4511.1 4013.4 3388.8 
2704.6 1890.5 1243.2 701.7 416.1 148.1 0.0 0.0 
492.6 547.6 620.7 695.9 758.5 787.8 780.0 747.9 703.8 655.5 615.0 585.3 573.6 607.7 749.1 
980.9 1185.2 1381.6 1624.6 1947.0 2340.2 2768.7 3247.0 3788.3 4252.1 4410.5 4234.9 3915.8 3418.1 
2760.2 2002.0 1406.1 919.9 554.8 215.2 0.0 0.0 
492.6 549.4 620.7 691.1 750.9 785.1 790.8 773.6 741.0 699.9 660.3 627.6 611.0 620.7 699.9 
872.4 1039.2 1175.5 1305.2 1448.7 1625.2 1826.1 2073.6 2523.3 3018.9 3262.7 3044.3 2808.0 2415.1 1889.9 
1470.2 979.1 674.8 370.8 132.4 0.0 0.0 
492.6 539.1 602.6 664.8 718.3 758.5 782.7 792.3 787.2 772.1 745.2 718.9 692.0 682.3 694.7 
756.1 872.7 998.4 1126.9 1247.4 1400.7 1622.8 1947.6 2659.6 3328.0 3203.8 2898.0 2660.2 2175.2 1750.9 
1453.8 1093.0 712.9 267.4 77.4 0.0 0.0 
492.6 536.4 589.0 640.3 684.8 722.2 754.3 776.3 792.3 805.3 817.4 828.0 838.9 854.3 877.6 
917.1 976.1 1075.2 1242.6 1507.6 1830.7 2257.4 2792.8 3383.3 3486.1 3227.1 2987.8 2595.2 1981.8 1481.6 
1116.6 757.3 429.1 132.7 32.9 0.0 0.0 
492.6 534.6 584.1 631.6 674.2 711.1 741.3 764.5 782.4 798.7 817.7 838.6 860.0 886.0 922.6 
974.9 1046.8 1141.7 1292.8 1577.4 1925.9 2288.8 2704.9 3070.6 3057.0 2857.5 2629.4 2275.2 1695.9 1234.4 
931.0 655.1 372.0 113.0 27.5 0.0 0.0 
492.6 535.2 580.5 624.0 667.5 700.8 731.9 754.3 773.9 790.5 811.1 836.2 864.3 893.0 932.9 
991.2 1061.6 1149.8 1293.1 1543.3 1887.2 2216.6 2497.9 2721.5 2696.7 2532.1 2301.5 1996.6 1501.0 1057.7 
786.0 523.1 288.6 91.3 20.9 0.0 0.0 
